easy chain® - Very easy to fill - Simply push in cables

easy chains are available in two versions. In the "E" version the cable is simply installed from the outside, and in the "Z" version from the inside. The primary reason for choosing easy chain energy chains is to save time when fitting cables. The igumid NB material presents more application opportunities due to its flexibility, UL94-V2 classification and excellent cleanroom qualities. The one-piece design keeps the easy chain very cost-effective. Due to the low inherent rigidity of the material, the easy chain is not suitable for applications involving very high loads.
Order a free sample now

Your advantages:

  • Easy to fill
  • Cost-effective
  • Quiet operation:
  • High acceleration rates

Version "E"

Fillable from outside

ready for shipping in 48 hours Series E03

Inner height hi: 5mm
Inner widths Bi: 5 - 10mm
Bend radii R: 10 - 28mm
Pitch: 10mm

ready for shipping in 48 hours Series E04

Inner height hi: 7mm
Inner width Bi: 7mm
Bend radii R: 15 - 48mm
Pitch: 16.7mm

ready for shipping in 48 hours Series E045

Inner height hi: 9.4mm
Inner width Bi: 10 - 16mm
Bend radii R: 18 - 38mm
Pitch: 13mm

ready for shipping in 48 hours Series E045.2

Inner height hi: 9.4mm
Inner width Bi: 7+7mm | 9+9mm
Bend radii R: 18 - 38mm
Pitch: 13mm

ready for shipping in 48 hours Series E045.3

Inner height hi: 9,4mm
Inner width Bi: 9+9+9mm
Bend radii R: 18 - 38mm
Pitch: 13mm

ready for shipping in 48 hours Series E06

Inner height hi: 10,7mm
Inner widths Bi: 10 - 20mm
Bend radii R: 18 - 38mm
Pitch: 20mm

ready for shipping in 48 hours Series E065

Inner height hi: 11,3mm
Inner width Bi: 16mm
Bend radii R: 18 - 38mm
Pitch: 15mm

ready for shipping in 48 hours Series E065.2

Inner height hi: 11,3mm
Inner width Bi: 9+9mm
Bend radii R: 18 - 38mm
Pitch: 15mm

ready for shipping in 48 hours Series E065.3

Inner height hi: 11,3mm
Inner width Bi: 9+9+9mm
Bend radii R: 18 - 38mm
Pitch: 15mm

ready for shipping in 48 hours Series E065.4

Inner height hi: 11,3mm
Inner width Bi: 9+9+9+9mm
Bend radii R: 18 - 38mm
Pitch: 15mm

ready for shipping in 48 hours Series E08

Inner height hi: 14,6mm
Inner widths Bi: 10 - 50mm
Bend radii R: 28 - 48mm
Pitch: 20mm

ready for shipping in 48 hours Series E14

Inner height hi: 19mm
Inner widths Bi: 15 - 50mm
Bend radii R: 28 - 125mm
Pitch: 30.5mm

ready for shipping in 24-48 hours Series E200

Inner height hi: 24,3mm
Inner width Bi: 57mm
Bend radii R: 55 - 200mm
Pitch: 46mm

ready for shipping in 24-48 hours Series E200.2

Inner height hi: 24.3mm
Inner width Bi: 37+37/50+50mm
Bend radii R: 55 - 200mm
Pitch: 46mm

ready for shipping in 48 hours Series E16

Inner height hi: 32mm
Inner widths Bi: 23 - 100mm
Bend radii R: 40 - 100mm
Pitch: 30.5mm

ready for shipping in 48 hours Series E26

Inner height hi: 36,5mm
Inner width Bi: 75mm
Bend radii R: 63 - 250mm
Pitch: 56mm

ready for shipping in 48 hours Series E26.2

Inner height hi: 37,1mm
Inner width Bi: 48+48mm
Bend radii R: 63 - 250mm
Pitch: 56mm

ready for shipping in 48 hours Series E26.3

Inner height hi: 37,1mm
Inner width Bi: 47+48+47mm
Bend radii R: 63 - 250mm
Pitch: 56mm

ready for shipping in 48 hours Series E300

Inner height hi: 48,5mm
Inner width Bi: 75mm
Bend radii R: 75 - 300mm
Pitch: 67mm

ready for shipping in 48 hours Series E300.2

Inner height hi: 48,5mm
Inner width Bi: 48+48mm
Bend radii R: 75 - 300mm
Pitch: 67mm

ready for shipping in 48 hours Series E300.3

Inner height hi: 48,5mm
Inner width Bi: 47+46+47mm
Bend radii R: 75 - 300mm
Pitch: 67mm

Version "Z"

Fillable from inside

ready for shipping in 24-48 hours Series Z045

Inner height hi: 9,4mm
Inner width Bi: 16mm
Bend radii R: 18 - 38mm
Pitch: 13mm

ready for shipping in 24-48 hours Series Z045.2

Inner height hi: 9,4mm
Inner width Bi: 7+7mm
Bend radii R: 18 - 38mm
Pitch: 13mm

ready for shipping in 24-48 hours Series Z06

Inner height hi: 10,5mm
Inner widths Bi: 10 - 20mm
Bend radii R: 18 - 38mm
Pitch: 20mm

Series Z065.3

Inner height hi: 11.3mm
Inner width Bi: 9+9+9mm
Bend radii R: 18 - 38mm
Pitch: 15mm

ready for shipping in 24-48 hours Series Z08

Inner height hi: 14,6mm
Inner widths Bi: 10 - 50mm
Bend radii R: 28 - 48mm
Pitch: 20mm

ready for shipping in 24-48 hours Series Z14

Inner height hi: 19mm
Inner widths Bi: 15 - 50mm
Bend radii R: 28 - 125mm
Pitch: 30.5mm
ZF14 series

Series ZF14

Inner height hi: 21mm
Inner width Bi: 38mm
Bend radii R: 28m
Pitch: 30.5m

ready for shipping in 24-48 hours Series Z200

Inner height hi: 24,3mm
Inner width Bi: 57mm
Bend radii R: 55 - 200mm
Pitch: 46mm

ready for shipping in 24-48 hours Series Z200.2

Inner height hi: 24.3mm
Inner width Bi: 37+37/50+50mm
Bend radii R: 55 - 200mm
Pitch: 46mm

ready for shipping in 24-48 hours Series Z16

Inner height hi: 32mm
Inner widths Bi: 23 - 100mm
Bend radii R: 40 - 125mm
Pitch: 30.5mm

ready for shipping in 24-48 hours Series Z26

Inner height hi: 36,5mm
Inner width Bi: 75mm
Bend radii R: 63 - 250mm
Pitch: 56mm

ready for shipping in 24-48 hours Series Z26.2

Inner height hi: 37,1mm
Inner width Bi: 48+48mm
Bend radii R: 63 - 250mm
Pitch: 56mm

ready for shipping in 24-48 hours Series Z26.3

Inner height hi: 37,1mm
Inner width Bi: 47+48+47mm
Bend radii R: 63 - 250mm
Pitch: 56mm

ready for shipping in 24-48 hours Series Z300

Inner height hi: 48,5mm
Inner width Bi: 75mm
Bend radii R: 75 - 300mm
Pitch: 67mm

ready for shipping in 24-48 hours Series Z300.2

Inner height hi: 48,5mm
Inner width Bi: 48+48mm
Bend radii R: 75 - 300mm
Pitch: 67mm

ready for shipping in 24-48 hours Series Z300.3

Inner height hi: 48,5mm
Inner width Bi: 47+46+47mm
Bend radii R: 75 - 300mm
Pitch: 67mm

e-chain® selection aids

You can find the right e-chain® quickly by entering concrete parameters and with the aid of a comparison table.

Installation instructions

Joining, separating and filling of the easy chain®.

Application examples

Applications in various industrial sectors and in the igus® test laboratory.

easy chain: "E" and "Z" make things "easy"

Easy to fill from inside ("Z" version) and outside ("E" version)

Easy filling without opening and closing the lids

Can be joined and separated at "any point"

Cost-effective single-piece chain

Dirt-repellent outer contour

Mounting brackets with integrated strain relief available

Limited torsional movement possible

Available with interior separation (many types)

Flammability class UL94-V2

Suitable for cleanrooms applications

Typical industrial sectors and applications

General machinery

Clean room application

Electronic equipment

Office furniture

Vending machines

Packaging machines


Cleanroom
IPA certificate: standard material
ISO Class 2 in accordance with the standard ISO 14644-1, v = 1m/s
UL94-V2 classification
UL94-V2 classifications
ESD classification
easy chain with special igumid ESD material as an electrically conductive version available upon request

ready for shipping in 24-48 hours
ready for shipping in 48 hours

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH